A0090AZGAC0BP020M
Plug & Play™ High-Fibre-Count Indoor/Outdoor Armoured Trunks Straight-through, ribbon, OS2, MTP® to Pigtail, 576 F
General Specifications
| Product Number | A0090AZGAC0BP020M |
| Fibre category | SMF-28® Ultra |
| Cable assembly type | Multi fibre |
| Cable Type | Indoor/outdoor ribbon, armoured |
| Pulling grip | One side |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -10 °C to 60 °C |
| Temperature range, operation | -40 °C to 70 °C |
| Temperature range, storage | -40 °C to 70 °C |
Design
| Fibre count | 576 |
| Outer jacket material | LSZH/FRNC |
| Polarity | Straight-through, TIA-568 type-A |
| Fibre Type | SMF-28® Ultra |
Mechanical Characteristics
| Nominal outer diameter | 33.3 mm |
| Max. tensile strength, short-term | 2700 N |
| Min. bend radius operation | 333 mm |
| Weight | 795 kg/km |
| Contact coating material | 500 mm |
Optical Characteristics
| Fibre code | Z |
| Performance option code | 01 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector B
| Reflectance, typical | ≤ -65 dB |
| Polish | APC |
| Insertion loss, max. | 0.75 dB |
| Tensile strength jacketed cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot colour | Black |
| Connector type | MTP® (non-pinned) |
| Ferrule material | Composite |
| Housing colour | Green |
| Housing material | Composite |
| Boot type | Individual |
Furcation - Connector B
| Leg colour | Yellow |
| Leg diameter | 2 mm |
| Leg count | 48 |
| Leg Length | 1000 mm |
Pulling grip - Connector A
| Grip Outer Diameter | 102 mm |
Dimensions
| Length | 20 m |
| Cable Weight | 795 kg/km |
Ordering Information
| Package contents | 1xU-clip, test report |
| Packaging method | Wooden drum |
| Units per delivery | 1/1 |
Factory-terminated solutions
Provide consistent quality, ensure system performance, and reduce installation time
MTP® connector meeting ANSI HIPPI-6400, IEC 61754-7 and TIA/EIA-604 (FOCIS)
Higher density, better tray capacity and air flow, fast and easy to deploy
UV- and microbe-resistant, silicon-free and flame retardant cable jacket
No harmful to paint structures, can be installed in conduits
Small diameter high-fibre-count cables
More room for trunk cables and easier routing without preferential bend concerns
Waterproof pulling grips available
Connector protection while pulling trunks through conduits