224401G3Z16004M
LC APC / SC APC, OS2 Bend-improved SM, 1 F, Single Fiber , Flame Retardant Non Corrosive, 1.6 mm, 4 Meters
Cable Material
| Fiber Count | 1 |
| Fiber Type | OS2 Bend-improved SM |
| Outer Diameter | 1.6 mm |
| Flame Rating | Flame Retardant Non Corrosive |
| Armor | Non-armored |
| Length | 4 |
| Unit of Measure | Meters |
| Cable Type | Single Fiber |
| Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
| Connector | LC APC |
| Connector Keying | Non-Keyed |
| Connector Pairing | Simplex |
| Connector Loss | Standard Loss |
CONNECTOR_B Material
| Connector | SC APC |
| Connector Pairing | Simplex |
| Connector Keying | Non-Keyed |
| Connector Loss | Standard Loss |
Furcation A Material
| Outer Diameter | 1.6 mm |
Furcation B Material
| Outer Diameter | 1.6 mm |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fibre properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance