

1506111-01
Polishing Film 5 in, White Fused Alumina, bulk pack, 5 µm, natural
General Specifications
Product Number | 1506111-01 |
EAN Code | 4056418197449 |
Product type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Aluminum Oxide |
Mineral size | 5 µm |
Polisher size | 5 |
Film type | Flat Film |
Polishing Film Colour | Natural |
Ordering Information
Packaging | Bulk Pack |
Package contents | 50 sheets; natural |
Packaging method | Cardboard box |
Units per delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes