

1506198-01
Polishing Film 6x6 in, Silicon Carbide, bulk pack, 20 µm, red wine
General Specifications
Product Number | 1506198-01 |
Product type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Silicon Carbide |
Mineral size | 20 µm |
Polisher size | 6x6 |
Film type | Flat Film |
Polishing Film Colour | Red Wine |
Ordering Information
Packaging | Bulk Pack |
Package contents | 50 sheets; red wine |
Packaging method | Cardboard box |
Units per delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes