

436101E31AJ003M
OptiTap® Test Jumpers 1 F, single-mode (OS2), 2.9 mm, 3 m
General Specifications
Product Number | 436101E31AJ003M |
EAN Code | 4056418200590 |
Fibre category | Single-mode (OS2) |
Termination | Both ends |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, operation | -40 °C to 70 °C |
Temperature range, storage | -40 °C to 70 °C |
Design
Fibre count | 1 |
Mechanical Characteristics
Cold mate/demate | -40 °C |
Optical Characteristics
Fibre code | E |
Performance option code | 31 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D |
Ordering Information
Units per delivery | 1/1 |
Enables direct connection to optical power meters for in-field testing
Environmentally sealed connector housing permits rapid connection to external flush-mounted bulkhead adapters on terminals or closures. Terminal or closure entry is not required for drop cable installation.