CAXXSM-00104-C012-BP
Everon® Copper Datacom xs500 Copper Jack Cat.6A, Keystone, AWG 26-27, bulk pack (24 pcs.)
General Specifications
Product Number | CAXXSM-00104-C012-BP |
EAN Code | 4042673589600 |
Dust protection | Yes |
Product category | Core product |
Category | 6A |
Halogen-free | Yes |
Application | 10GBase-T |
Bandwidth | 500 MHz |
Standards
Flame retardance | Class UL94 V-0 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Transmission performance link | Class EA (ISO/IEC 11801 Ed. 2.2 2011) |
Component Standard | IEC 60603-7-51 (Edition 1.0 2010) |
Environmental Conditions
Environmental compatibility | Recyclable and free of heavy metal |
Temperature range, installation | -40 °C to 70 °C |
Design
Jack Type | RJ45 - 8/8 |
Number of Pieces | 2 |
Housing material | Metal |
Insulation diameter max. | 9 mm |
Wire Conductor+Insulation diameter max. | 12 mm |
Mechanical Specifications
Durability of RJ45 Jack (PoE) | ≥ 750 mating cycles under load (48 volt, 15.4 watt) in compliance with technical transmission parameters |
Durability of RJ45 Jack | ≥ 750 mating cycles possible, EN 186000-1, test 4.5.32 |
Cable Entry | 0° to 360° Shield contact and strain relief |
IDC Contacts | Suitable for AWG 27 - AWG 26 flex wires |
Contact surface | Gold pad in contact area |
Reproducibility | Several times reusable |
Housing material | Metal |
Electrical Specifications
Input to output DC Resistance Unbalance | < 50 MΩ |
Input to output DC Resistance | < 200 MΩ |
Electric strength DC (conductor/conductor) | ≥ 1000 V DC/AC peak |
Electrical strength DC (conductor/test plate) | ≥ 1500 V DC/AC peak |
Insulation resistance | ≥ 500 MΩ*km |
Transfer Impedance | ≤ 200 mΩ at 10 MHz[less-than-or-equal-to-200-mohm-at-10-mhz] |
Dimensions
Height | 19.6 mm |
Width | 14.5 mm |
Depth | 35 mm |
Weight | 19 g |
Ordering Information
Shipping weight | 465 g |
Units per delivery | 24/1 |
Fulfils the requirements for the 2 and 4 connector model according to E Class
3-Connector Permanent Link / Channel, certified by independent testing body
Suitable for EA Class applications according to ISO/IEC 11801 and EN 50173
Industry standard Keystone dimensions
Compatible with existing Corning LANscape Hardware with an adaptor
Easy and quick installation (2-piece design), no special tool needed
Integrated dust cap (colour coding possible with accessories)
All components are certified as Category 6A according to ISO/IEC 11801
PVP Certificate
Certifié par un laboratoire d'essai indépendant et impartial (GHMT AG)
Strain-relief without cable tie possible
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W