CCH-CF
CCH Module Slack Storage Cassette, empty, no splice tray, for one CCH adapter panel
General Specifications
| Product Number | CCH-CF |
| Product type | Cassettes |
| Mounting Type | Rack-mount, Wall-mount |
| Application | Data Centre, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
| Temperature range, operation | -40 °C to 70 °C |
Design
| Housing type | CCH |
| Panel or module type | CCH |
Ordering Information
| Shipping weight | 0.5 kg |
| Units per delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)