text.skipToContent text.skipToNavigation

CCH-CS12-59-P00RJ

CCH Splice Module with Pigtails  12 F, SC UPC duplex, Single-mode (OS2), ribbon

Typische Lieferzeit: 14 Tag(e) Die tatsächliche Lieferzeit wird nach Erhalt der Bestellung bestätigt.
Allgemeine Spezifikation
Produktnummer CCH-CS12-59-P00RJ
Product type Rack-Mountable Hardware
Fibre category Single-mode (OS2)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606,  Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories 
Design
Fibre count 12
Panel or module type CCH
Splice protectors type Heat shrink splice protection
Design - Adapter
Adapter type SC UPC Duplex
Connector Specs
Polish UPC
Dimensions
Length 406 mm
Height 198 mm
Width 362 mm
Weight 0.615 kg
Ordering Information
Shipping weight 0.87 kg
Units per delivery 1/1
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)
Includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Modular splice capability
Manage all splices inside the housing
Coloured 250 µm at splice point
Easy to identify and prep colored 250 µm for fast and easy splicing
Pre-prepped splice cassette
Saves time in the field with a ready to splice product
Broad operating temperature range (-40°C to +65°C)
Utility and flexibility