text.skipToContent text.skipToNavigation

CCH-CS

CCH Module  Splicing, empty, for one CCH adapter panel

Contact Distributor for Lead Time

General Specifications
Product Number CCH-CS
Technology Fusion Splice
Mounting Type Rack 19",  Rack 23",  Wall-mount 
Application Data Centre,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606 
Environmental Conditions
Temperature range, operation -40 °C  to  70 °C   
Design
Housing type Rack-Mountable Hardware
Panel or module type CCH
Splice protectors type Heat shrink
Splice Tray Capacity Mass Fusion 6
Ordering Information
Shipping weight 0.5 kg
Units per delivery 1/1
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)