

CTXCA24-A9L
Centrix® Patch Panel Cassette 24 LC UPC, Left, Front access
General Specifications
Product Number | CTXCA24-A9L |
Product type | Centrix |
Application | Central Office, Carrier Networks, Fiber to the Premises (FTTP) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter type master level | MTP®/MPO |
Cable Entry Direction | Front |
Connector Specs
Polish | UPC |
Connector type | LC |
Ordering Information
Units per delivery | 1/1 |