CTXCE1B3B30004-12X
Centrix® WDM Cassette 12x 2:1 Coexistence Element GPON/NG-PON, LC/APC
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C a 70 °C |
Dimensions
| Height | 13 mm |
| Width | 318 mm |
| Depth | 298 mm |
| Weight | 1 kg |
Ordering Information
| Units per delivery | 1/1 |