

DMA6F1FDD1NC250M0P
Evolv® Terminal with Pushlok® Technology 6 port, stubbed, SST Dielectric, 250 m
You might also be interested in
General Specifications
Product Number | DMA6F1FDD1NC250M0P |
Product type | Terminals |
Environment | Outdoor |
Cable type | SST Flat Dielectric Drop |
Fibre category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" hardware | No |
Lockable | No |
Cable type stubbed | SST drop cable |
Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole mount |
Splice option | No |
Application | Fiber to the Premises (FTTP) |
Technology | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design And Test Criteria | IP68 |
Environmental Conditions
Temperature range, operation | -40 °C to 85 °C |
Temperature range, storage | -40 °C to 85 °C |
Design
Fibre count | 6 |
Input fibre count | 6 |
Fibre colouring | Blue, orange, green, brown, grey, white |
Fibres per port | 1 |
Number of single-fibre ports, SC APC connector | 6 |
Housing material | Plastic |
Pigtail length | 250 m |
Input cable type | SST Flat Dielectric Drop |
Locking availability | No |
Sealing type | Welded |
Housing colour | Black |
Pigtail type | Dielectric |
Number of fibres in input cable | 6 |
Number of ports | 6 |
Design - Adapter
Adapter type | Pushlok® |
Mechanical Characteristics
Cold mate/demate | -40 °C |
Cable length | 250 m |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Reflectance, maximum | > 65 dB |
Connector Specs
Polish | APC |
Housing colour | Black |
Housing material | Plastic |
Specifications - Connector A
Connector type | Pushlok® |
Housing colour | Black |
Polish | APC |
Housing material | Plastic |
Endface type | APC |
Insertion loss, max. | 0.50 dB |
Reflectance | > 65 dB |
Insertion loss, typical | 0.15 dB |
Dimensions
Height | 30 mm |
Width | 134 mm |
Depth | 178 mm |
Weight | 9.35 kg |
Ordering Information
Packaging method | Reel |
Shipping weight | 9 kg |
Units per delivery | 1/1 |
Shipping Height | 846 mm |
Shipping Width | 846 mm |
Shipping Depth | 178 mm |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimises space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices