

DMB3F1MLD1NC150M0P
Evolv® Terminal with Pushlok® Technology Evolv® Terminal, 6 port, 2x4 body, stubbed, MiniXtend, 150 m
You might also be interested in
General Specifications
Product Number | DMB3F1MLD1NC150M0P |
Product type | Terminals |
Environment | Outdoor |
Cable type | MiniXtend® |
Fibre category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" hardware | No |
Lockable | No |
Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole mount |
Splice option | No |
Application | Fiber to the Premises (FTTP) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, operation | -40 °C to 85 °C |
Temperature range, storage | -40 °C to 85 °C |
Design
Lockable | No |
Fibre count | 6 |
Input fibre count | 6 |
Fibre colouring | Blue, orange, green, brown, grey, white |
Fibres per port | 1 |
Number of single-fibre ports, SC APC connector | 6 |
Housing material | Plastic |
Pigtail length | 150 m |
Adapter type master level | Plastic |
Adapter colour front | Black |
Adapter type front | Pushlok® |
Input cable type | MiniXtend® |
Sealing type | Welded |
Housing colour | Black |
Colour | Black |
Product family | Evolv® |
Number of ports | 6 |
Design - Adapter
Adapter housing colour | Black |
Adapter style | APC |
Adapter type | Pushlok® |
Mechanical Characteristics
Cold mate/demate | -40 °C |
Cable length | 150 m |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Reflectance, maximum | > 65 dB |
Connector Specs
Polish | APC |
Housing colour | Black |
Housing material | Plastic |
Specifications - Connector A
Connector type | Pushlok® |
Polish | APC |
Insertion loss, max. | 0.50 dB |
Dimensions
Length | 150 m |
Height | 1345 mm |
Width | 58.5 mm |
Weight | 0.4 kg |
Ordering Information
Packaging method | Reel in a Box |
Units per delivery | 1/1 |
Shipping Height | 846 mm |
Shipping Width | 846 mm |
Shipping Depth | 178 mm |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimises space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices