

E797902TNZ20008M
EDGE™ 2.0mm Patch Cord, 2 fibres, Interconnect tight-buffered cable 50 µm ClearCurve® multimode OM3, Low-Loss, 8 m
General Specifications
Product Number | E797902TNZ20008M |
Flame rating | LSZH/FRNC |
Fibre category | 50 µm MM (OM3) |
Cable assembly type | Two fibre |
Cable Type | Tight-buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | -10 °C to 60 °C |
Temperature range, storage | -10 °C to 60 °C |
Design
Fibre count | 2 |
Outer jacket material | LSZH/FRNC |
Outer jacket colour | Turquoise |
Mechanical Characteristics
Fire load | 0.3 MJ/m |
Minimum bend radius | 10 mm |
Tensile strength | 150 N |
Nominal outer diameter | 2 mm |
Crush resistance | 1000 N/10 cm |
Optical Characteristics
Fibre code | T |
Performance option code | 88 |
Fibre category | OM3 |
Fibre Type | Multimode |
Fibre name | 50 µm MM (OM3) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fibre compliance | IEC 60793-2-10 |
Fibre core diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 gigabit ethernet | 750 m / 600 m |
Serial 10 gigabit ethernet | 300 m / - |
Minimum effective modal bandwidth (EMB) | 2000 MHz*km / - |
Min. overfilled launch (OFL) bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
Polish | PC |
Insertion loss, typical | 0.1 dB |
Insertion loss, max. | 0.15 dB |
Tensile strength jacketed cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
Boot colour | Turquoise |
Connector type | LC Uniboot |
Ferrule material | Ceramic |
Housing colour | Black |
Housing material | Composite |
Boot type | Uniboot |
Specifications - Connector B
Polish | PC |
Insertion loss, typical | 0.1 dB |
Insertion loss, max. | 0.15 dB |
Tensile strength jacketed cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
Boot colour | Turquoise |
Connector type | LC Uniboot |
Ferrule material | Ceramic |
Housing colour | Black |
Boot type | Uniboot |
Dimensions
Length | 8 m |
Outer diameter | 2 mm |
Weight | 0.04 kg |
Ordering Information
Packaging method | Cardboard box |
Units per delivery | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply.
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance