

ETM8-80A-G
EDGE8® Tap Module 1-Port; Conf A (LC-LC); SMF; 80/20 Split Ratio
You might also be interested in
General Specifications
Product Number | ETM8-80A-G |
Product type | Panels and Modules |
Fibre category | Bend-improved Single-Mode (OS2) |
Application | Data Centre |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fibre count | 4 |
Adapter colour front | Blue / Red |
Adapter type front | Shuttered LC |
Housing type | Panels and Modules |
Panel or module type | EDGE8® |
Number of adapters per panel | 3 |
Cable Design
Polarity | Straight-through, TIA-568 type-A |
Design - Adapter
Adapter type | SC |
Optical Specification - Hardware
Split Ratio Live/Tap | 80/20 |
Wavelengths | 1310 nm / 1550 nm |
Dimensions
Width | 125 mm |
Depth | 1181 mm |
Weight | 11 kg |
Ordering Information
Package contents | Modules packaged in individual blister packs. |
Units per delivery | 1/1 |
Shuttered adapters
Creates one-hand operation while eliminating the need to remove and store dust caps
VFL-compatible shutters
Decreases time needed to test and troubleshoot a link
Key identifiers
8 on module and slider for easy identification as a Base-8 component
Rear-loading capability
Decreases the time to prepare and install modules into fibre housings
High density
Module enables 576 fibres in a 4U housing and 144 fibres in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Universal wiring
Decreases complexity and risks associated with managing polarity during moves, adds and changes