text.skipToContent text.skipToNavigation

GE7E748GLZDDU030M

EDGE8® MTP® Trunk Cable  Bend-improved single-mode (OS2), 8 F MTP (pinned) Connector to 8 F MTP (pinned) Connector, 48 F, with 840 mm legs, tool-less pulling grip one side, 30 m

Contact Distributor for Lead Time

General Specifications
Product Number GE7E748GLZDDU030M
Fibre category Bend-improved Single-Mode (OS2)
Cable assembly type EDGE8® Trunk
Cable Type Interconnect
Standards
Reaction to Fire Cca, s1b, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design And Test Criteria ANSI/ICEA S-83-596 
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature range, installation 0 °C  to  50 °C   
Temperature range, operation -10 °C  to  60 °C   
Design
Fibre count 48
Polarity Universal, TIA-568 type-B
Fibre Type Single-mode
Mechanical Characteristics
Nominal outer diameter 8.5 mm    ± 0.3mm
Min. bend radius installation 127.5 mm
Min. bend radius operation 42.5 mm
Optical Characteristics
Fibre code Z
Performance option code 20
Fibre category OS2 
Fibre Type Single-mode (OS2) / 250 µm
Fibre name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fibre compliance ITU-T G.652.D and ITU-T G.657.A1
Fibre core diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD (Polarization Mode Dispersion) maximum individual fibre ≤ 0.1 ps/√km
Specifications - Connector A
Insertion loss, max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Boot colour Black
Connector type MTP® (pinned)
Ferrule material Composite
Reflectance ≤ -65 dB
Specifications - Connector B
Insertion loss, max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Boot colour Black
Connector type MTP® (pinned)
Ferrule material Composite
Reflectance ≤ -65 dB
Furcation - Connector A
Leg Length 840 mm   -0 / +76mm
Furcation type EDGE™ size 2, 20 mm x 20 mm x 108.6 mm
Leg colour Yellow
Leg diameter 2 mm
Leg count 6
Plug Height 20 mm
Plug Width 20 mm
Plug Depth 108.6 mm
Furcation - Connector B
Furcation type EDGE™ size 2, 20 mm x 20 mm x 108.6 mm
Leg colour Yellow
Leg diameter 2 mm
Leg count 6
Leg Length 840 mm   -0 / +76mm
Pulling grip - Connector A
Pulling grip Yes
Tensile strength 440 N
Grip Outer Diameter 56 mm
Pulling grip - Connector B
Min. Duct Size Diameter 89 mm
Dimensions
Length 30 m
Ordering Information
Package contents 2x EDGE™ clips size 2 single stack, 2x EDGE clips size 2 double stack, 2x EDGE U-clips size 2, a printed test report and SRP
Packaging method Plastic reel
Units per delivery 1/1
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables

Corning® CleanAdvantage™ technology and optimised dust cap

Eliminates the need for scoping and cleaning prior to initial field connection