


KAXHSM-00106-C001-BP
Everon® Copper Datacom Class I, KS2000S Cat. 8.1, Shielded RJ45 Keystone, AWG 22-26, pack of 24
General Specifications
Product Number | KAXHSM-00106-C001-BP |
Dust protection | Yes |
Category | 8.1 |
Halogen-free | Yes |
Application | Data Centre, IBN, LAN |
Bandwidth | 2 GHz |
Product type | Module |
Standards
Flame retardance | Class UL94 V-0 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Transmission performance link | Channel and permanent link class I according to ISO/IEC 11801 (latest edition) and EN50173 (latest edition) up to 40-Gigabit-Ethernet according to IEEE802.3bq |
Design And Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W, Type 4 Class 8 |
Component Standard | Cat. 8.1 according to IEC 60603-7-81 |
Environmental Conditions
Environmental compatibility | Recyclable and free of heavy metal |
Halogen-free | Yes |
Temperature range, installation | -40 °C to 70 °C |
Temperature range, operation | -10 °C to 60 °C |
Design
Jack Type | RJ45 - 8/8 |
Number of Pieces | 4 |
Housing material | Die-Cast |
Housing colour | Silver |
Cable entry type | Three variable cable inputs (180° straight, 250° and 70°) |
Wire Conductor+Insulation diameter max. | 1.6 mm |
Cable diameter | 9 mm |
Conductor | AWG 22-26 solid conductors or AWG 26 - 27 stranded conductors |
Mechanical Specifications
Durability of RJ45 Jack (PoE) | ≥ 750 mating cycles under load (52 volt, 860 mA, 90 watt) in compliance with technical transmission parameters |
Durability of RJ45 Jack | ≥ 750 mating cycles possible, EN 186000-1, test 4.5.32 |
Contact surface | Gold pad in contact area |
Reproducibility | Several times reusable |
Solid Wire Diameter | 1 mm to 1.6 mm |
Stranded Wire Diameter | 0.36 mm to 0.41 mm |
Electrical Specifications
Input to output DC Resistance Unbalance | < 50 mΩ |
Input to output DC Resistance | < 200 mΩ |
Voltage rating | Less than 75 V DC max and less than 50 V ACC max |
Dimensions
Height | 19.6 mm |
Width | 14.5 mm |
Depth | 37 mm |