KAXKSM-00104-C001-B6
Everon® Copper Datacom KS500U Unshielded Jack Cat.6A, Keystone, pack of 6
You might also be interested in
Part #
KAXCSN-00010-C001-BP
General Specifications
Product Number | KAXKSM-00104-C001-B6 |
EAN Code | 4099802554008 |
Dust protection | Yes |
Category | 6A |
Application | 10GBase-T |
Bandwidth | 500 MHz |
Standards
Flame retardance | Class UL94 V-0 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Transmission performance link | Channel and permanent link class EA according to ISO/IEC 11801 (latest edition) and EN50173 (latest edition)10 Gigabit Ethernet according to IEEE 802.anTransmission of analog and digital voice, image and data signals up to 500 MHz and 10 GBit/s |
Design And Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W, Type 4 Class 8 Component certificate Category 6A according to ISO/IEC 11801 and IEC60603-7-51 |
Component Standard | Cat. 6A (subscript) according to component standard IEC 60603-51, ISO/IEC 11801 (latest edition), EN50173 (latest edition) and TIA/EIA |
Environmental Conditions
Environmental compatibility | Recyclable and free of heavy metal |
Halogen-free | Yes |
Temperature range, installation | -40 °C to 70 °C |
Temperature range, operation | -10 °C to 60 °C |
Design
Jack Type | RJ45 - 8/8 |
Number of Pieces | 2 |
Housing material | Plastic |
Housing colour | White |
Wire Conductor+Insulation diameter max. | 1.6 mm |
Cable diameter | 9 mm |
Conductor | AWG 22-26 solid conductors or AWG 26 - 27 stranded conductors |
Mechanical Specifications
Durability of RJ45 Jack (PoE) | ≥ 750 mating cycles under load (52 volt, 860 mA, 90 watt) in compliance with technical transmission parameters |
Durability of RJ45 Jack | ≥ 750 mating cycles possible, EN 186000-1, test 4.5.32 |
Contact surface | Gold pad in contact area |
Reproducibility | Several times reusable |
Solid Wire Diameter | 1 mm to 1.6 mm |
Electrical Specifications
Input to output DC Resistance Unbalance | < 0.05 MΩ |
Input to output DC Resistance | < 0.2 MΩ |
Electric strength DC (conductor/conductor) | "1 kV / 1min (wire-wire, Adjacent Contacts)" |
Insulation resistance | 500 MΩ |
Voltage Rating (Maximum) | <75 |
Dimensions
Height | 19.6 mm |
Width | 14.5 mm |
Depth | 37 mm |
Ordering Information
Units per delivery | 6/1 |
Integrated self-closing dust shutter
No additional dust shutters required for faceplates. Captive dust protection of the IDC contacts for fail-safe connectivity
3-way cable entry
Three cable entry points (70°, 180° straight and 250°) for space and flexibility, ensuring cable minimum bend radius is not compromised
One jack accomodates solid and stranded conductors
Suitable for AWG 22-26 solid or AWG26/27 stranded wires
Protection against crosstalk
Alien X-talk analyses and transmission performance for unshielded Class EA (subscript). Alien X-talk analyses and tranmission performance for unshielded Class E (subscript)
Easy installation
No special tools required, reduces installation time
Supports high port density with options to configure 48 ports in a 1U or 24 ports in a 1/2U panel
Minimizes the need for excessive hardware, optimizes space and efficiency
Eco-friendly bulk packs
Reduced packaging and weight
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W