TKT-ANAEROBIC2
Anaerobic Connector Installation Toolkit for Anaerobic and Anaerobic Glass-Insert Connectors (GIC)
General Specifications
| Product Number | TKT-ANAEROBIC2 |
| Product type | Connector Tools and Tool Kits |
| Product type | Connector Tools and Tool Kits |
| Compatibility | FC, LC, SC, ST |
| Technology | Field Polish (anaerobic) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 28 cm |
| Width | 22 cm |
| Depth | 9 cm |
| Weight | 1.47 kg |
Ordering Information
| Package contents | Anaerobic Adhesive, Adhesive Activator, Inspection Microscope, Microscope Adapter in 1.25 mm, 2 Universal Polishing Pucks, LC Polishing Puck, 3 Polishing Pads, Polishing Films, Scribe, Crimp Tool, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools |
| Units per delivery | 1/1 |
Quick-cure epoxy
No lamps or ovens needed
Minimal tools
Low installation cost
Hand polished for minimum insertion loss
Reliability and optical performance
Twelve colour-coded mechanical key positions
Prevents mismatch of networks
Keyed connector solution
Front and rear security in network panel