text.skipToContent text.skipToNavigation

TKT-CLEAN-SFC

Fibre Optic Cleaning Toolkit 

Single-fibre and Duplex

connectors

Envia normalmente em 28 Tag(e) O prazo real de entrega será confirmado no recebimento do pedido.

Especificações gerais
Número do produto TKT-CLEAN-SFC
Product type Accessories
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 22.86 cm
Width 31.75 cm
Depth 1524 cm
Weight 16 kg
Ordering Information
Package contents Cleaning fluid, cleaning wipes, 1.25 mm cleaning sticks, 2.5 mm cleaning sticks, carrying case
Packaging method Individual Pack
Units per delivery 1/1
Solvents are non-hazardous and ozone-safe
Shippable by air
Contains product for "
and "
Cleaners for "
clean dissipate static