TKT-UNICAM-PFC
UniCam® High-Performance Installation Toolkit LC, SC and ST® compatible
General Specifications
Product Number | TKT-UNICAM-PFC |
Product type | Connector Tools and Tool Kits |
Product category | Core product / Fastship |
Product type | Connector Tools and Tool Kits |
Compatibility | LCSCST |
Technology | No-epoxy/no-polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 48.26 cm |
Width | 35.56 cm |
Depth | 19.69 cm |
Weight | 3.9 kg |
Ordering Information
Package contents | UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools |
Units per delivery | 1/1 |
Terminates single-mode and multimode fibres
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance