

U1R-BOX
Presslok™ Splice Connectors U1R, Box
您可能还感兴趣
通用规范
产品编码 | U1R-BOX |
Product type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Gel-filled |
No. of connections | Two (2) |
Connector type | Inline Drop |
Conductor | AWG 24 - 19 |
Conductor Range | 0.5 mm - 0.9 mm |
Dimensions
Weight | 0.08 kg |
Ordering Information
Packaging method | Box |
Units per delivery | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults