UU009535251E
Everon® Copper DataCom High Density Panel empty 19-inch panel, 1 U 48 ports, for KS modules
General Specifications
Product Number | UU009535251E |
EAN Code | 4064394009595 |
Environment | Indoor |
Halogen-free | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | ISO/ IEC 11801 Edition 2.2, EN 50173-1, ANSI/ TIA/ EIA-568-C.2 |
Environmental Conditions
Temperature range, operation | -40 °C to 66 °C |
Transport and indoor storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Design
Jack Type | KS500S, KS500U, KS250S, KS250U |
Number of Pieces | 1 |
Plug Type | RJ45 - 8/8 |
Number of ports | 48 |
Mechanical Specifications
Ampacity | ≤ 750 mA (DC)[greater-than-or-equal-to-750-ma-dc] |
Electrical Specifications
Voltage Rating (Maximum) | 75 VDC (maximum) |
Dimensions
Height | 21.5 mm |
Width | 480 mm |
Depth | 45 mm |
Ordering Information
Units per delivery | 1/1 |
360° Metallic shielding
Immunity to alien crosstalk. No need to test ANEXT on the field, dramatic reduction in testing time
Easy to install
No need to test ANEXT on the field, dramatic reduction in testing time