


XD-06U-PT
EDGE™ Housing-XD 06U Pigtailed Housing
General Specifications
Product Number | XD-06U-PT |
Product type | Housings |
Environment | Indoor |
Access type | front and rear access fixed |
Lockable | No |
Mounting Type | Rack-mount |
Splice option | Yes |
Application | Data Centre |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Input fibre count | 864 |
Maximum tray count (SC) | 3 |
Housing material | Powder-coated metal and polycarbonate tray |
Mass Fusion Splice Capacity | 72 |
Maximum Fibre Capacity | 864 |
Max. cable number in basic unit w/accessories | 3 |
Number of Cable Entries | 4 |
Number of Doors | 2 |
Cable entry type | Grommeted slot |
Number of pigtails | 864 |
Pigtail length | 4.85 m |
Adapter colour front | Blue |
Cable Entry Direction | Top / Bottom / Left / Right[top-bottom-left-right] |
Colour | Black |
Pigtail type | Ribbon |
Splice protectors type | Ribbon Splice Protectors |
Number of adapters | 432 |
Number of splice protectors | 75 |
Number of ports | 864 |
Design - Adapter
Adapter housing colour | Black |
Shuttered adapter | Yes |
Adapter type | LC duplex |
Connector Specs
Polish | UPC |
Housing colour | Blue |
Housing material | Composite |
Ferrule material | Zirconia |
Specifications - Connector B
Connector type | LC PC |
Polish | UPC |
Dimensions
Height | 264 mm |
Width | 482 mm |
Depth | 591 mm |
Ordering Information
Package contents | EDGE 6U XD Housing, 6x144F LC-D UPC Ribbon Pigtail Assemblies prepared for splicing, 3x 288F Splice tray, 1x Break out Box, All needed accessories to install ribbon/rocket ribbon cable |
Shipping weight | 15.4 kg |
Units per delivery | 1/1 |
Shipping Height | 370 mm |
Shipping Width | 537 mm |
Shipping Depth | 660 mm |