EDGE8® Housings
EDGE8® solutions are high-density preterminated optical cabling solutions with optimized design for Base-8 fiber applications offering industry-leading connector density. With sufficient connector finger access, there is no need for additional tools enabling faster moves, adds, and changes (MACs).
Panels per Housing
Height Unit
Products
| 产品编码 | Product Name | |
|---|---|---|
| EDGE8-01U | EDGE8® Housing, 1 U, slide out, holds up to 12 EDGE8 modules or adapter panels | |
| EDGE8-01U-SP | EDGE8® Housing, 1 U, holds up to 18 EDGE8 modules or adapter panels | |
| EDGE8-02U | EDGE8® Housing, 2 U, holds up to 36 EDGE8 modules or adapter panels | |
| EDGE8-04U | EDGE8® Housing, 4 U, holds up to 72 EDGE8 modules or adapter panels |