Crimp Tool for Heat-Cure Connectors

Compatibility
Produtos
Número do produto | Nome do produto | |
---|---|---|
3201031-01 | Crimp Tool, FC/SC/ST® compatible, 1.6 mm / 2.0 mm / 3.0 mm | |
3201032-01 | Crimp Tool, LC, 3.0 mm | |
3201033-01 | Crimp Tool, MT-RJ, 1.6 mm mini-zip / 3.0 mm | |
3201038-01 | Crimp Tool, MTP® Connector, jacketed ribbon | |
3201039-01 | Crimp Tool, LC, 1.6mm / 2.0mm | |
3201040-01 | Crimp Tool, MTP®, MIC® 250 |