Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Entrée de câble
left and right
Unités de racks
160
Armoires
Quad
Products
| 产品编码 | Product Name | |
|---|---|---|
| CTX-CAB4F2218NNBNB | Armoire avec accès avant Centrix® | |
| CTX-CAB4F2218SGBAB | Armoire avec accès avant Centrix® |