Fast Access Network Distribution Cabinet (FAN)
The Fast Access Network distributor is an essential component in the FTTH network with tubes and mini cables. In this, the fibers of the main cable (HK) are distributed to many customer connection or drop cables (VzK) and managed. All connections are spliced. The use of connectors is not provided.
The NVt is based on the well-known K7 single and multi-fiber management system.
The NVT can be used for P2P or P2MP architectures. All splitters with a split ratio of up to 1:32, as well as WDM filters, can be integrated into the cassettes.
The housing is lightweight and modular. Individual parts such as side panels, roof or doors can be easily replaced during operation. At ground level, the distributor has a predetermined breaking point.
Type de cassette
Nombre de conduites
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| FAN-LGYE-BNO-12F-KCCCC-MK | Fast Access Network Distribution Cabinet (FAN), FAN 120x MR Ø 7-12mm K7 FMS MK | |
| FAN-LGYE-BNO-12F-KCCCC-WW | Armoire de distribution Fast Acces Network, Armoire de rue avec 120 conduites | |
| FAN-LGYE-BNO-12F-KCCCD-WW | Armoire de distribution Fast Acces Network (FAN) | |
| FAN-LGYE-BNO-12F-MCCCC-MK | Fast Access Network Distribution Cabinet (FAN), FAN 120x MR Ø 7-12mm MAX FMS MK | |
| FAN-LGYE-BNO-12F-MCCCC-WW | Armoire de distribution Fast Acces Network, L, jusqu'à 120 conduites, pour système MAX, avec poignée RC2, 120x7/10 | |
| FAN-LGYE-BNO-60A-K0BAB-WW | Armoire de distribution Fast Acces Network (FAN) | |
| FAN-LGYE-BNO-60A-K0BBA-MK | Fast Access Network Distribution Cabinet (FAN), FAN 60x MR Ø 7-12mm K7 FMS MK | |
| FAN-LGYE-BNO-60A-K0BBA-WW | Armoire de distribution Fast Acces Network, Armoire de rue avec 60 conduites | |
| FAN-LGYE-BNO-60A-M0BBA-MK | Fast Access Network Distribution Cabinet (FAN), FAN 60x MR Ø 7-12mm MAX FMS MK | |
| FAN-LGYE-BNO-60A-M0BBA-WW | Armoire de distribution Fast Acces Network, L, jusqu'à 60 conduits, pour système MAX, avec poignée RC2, 60x7/10/12 | |
| FAN-LGYE-BNO-96C-KBBAB-WW | Armoire de distribution Fast Acces Network (FAN) | |
| FAN-LGYE-BNO-96E-KBBAB-MK | Fast Access Network Distribution Cabinet (FAN), FAN 96x MR Ø 7-12mm K7 FMS MK | |
| FAN-LGYE-BNO-96E-KBBAB-WW | Armoire de distribution Fast Acces Network, L, jusqu'à 96 canaux, pour système K7, avec poignée RC2, 96x7/10 | |
| FAN-LGYE-BNO-96E-MBBAB-MK | Fast Access Network Distribution Cabinet (FAN), FAN 96x MR Ø 7-12mm MAX FMS MK | |
| FAN-LGYE-BNO-96E-MBBAB-WW | Armoire de distribution Fast Acces Network, L, jusqu'à 96 canaux, pour système MAX, avec poignée RC2, 96x7/10 | |
| FAN-NVT144K7-GY-96-WW | Fast Access Network Distribution Cabinet (FAN), FAN-NVT144K7-GY-96-WW |