No Polish Connectors Plus (NPC+)
The No Polish Connector Plus (NPC+™) is Corning’s fastest and simplest field installable fiber connector, designed to deliver reliable optical performance with minimal tools and training. Featuring a factory polished end-face and a tool less mechanical splice design, NPC+ enables technicians to achieve consistent, high-quality terminations in seconds—without field polishing, fusion splicing, or proprietary installation tools. Engineered for speed, simplicity, and performance, NPC+ is ideal for drop repairs, restoration work, and on demand fiber terminations wherever an SC or LC connector footprint is required.
Polish
Type de connecteur
Catégorie de fibre
Couleur du tiroir
Products
| Product Number | Product Name | |
|---|---|---|
| NPCP-LC-OM2-12 | No Polish Connecteur, LC/OM2/250/900 (quantité : 12) | |
| NPCP-LC-OM4-12 | No Polish Connecteur, LC/OM4/250/900 (12 pieces) | |
| NPCP-LCA-120-C | No Polish Connectors Plus, (NPC+) LC/APC/SM/250/900 (120 pieces) | |
| NPCP-LCA-SM-12 | No Polish Connectors Plus, (NPC+) LC/APC/SM/250/900 (12 pieces) | |
| NPCP-LCU-SM-12 | No Polish Connecteur, LC UPC/SM/250/900 (quantité : 12) | |
| NPCP-SC-OM2-120-C | No Polish Connecteur, SC/OM2/250/900 (120 QTY) | |
| NPCP-SC-OM2-48 | No Polish Connecteur, SC/OM2/250/900 | |
| NPCP-SC-OM34-120-C | No Polish Connecteur, SC/OM3/4/250/900 (quantité : 120) | |
| NPCP-SC-OM34-48 | No Polish Connecteur, SC/OM3/4/250/900 | |
| NPCP-SCA-120-C | No Polish Connecteur, SC APC, FS, 250/ 900 μm avec 1 outil de clivage EasyCleaver et 1 outil de blocage pour gaine à fibre semi-serrée | |
| NPCP-SCA-48 | No Polish Connecteur, SC APC, FS, 250 μm et 900 μm | |
| NPCP-SCU-SM-120-C | No Polish Connecteur, NPC+ SC UPC/SM/250/900 (120 pieces) | |
| NPCP-SCU-SM-48 | No Polish Connectors Plus, (NPC+) SC/UPC/SM/250/900 |