text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.

Entrée de câble left and right
Armoires Quad

Products

Product Number Product Name
CTX-CAB4F2218NNBNB Armoire avec accès avant Centrix®
CTX-CAB4F2218SGBAB Armoire avec accès avant Centrix®