EDGE™ Field-Term Kassette
EDGE™ Field-term Cassettes provide the interface between the trunk cable and the LC duplex jumpers that connect directly into the electronics. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. The field-term cassette contains no pigtail, but allows for field termination of bulk cables directly into the rear side of the LC duplex adapters using UniCams or anaerobic connectors. This cassette may also be used with preterminated LC trunks.
Kupplungsgehäusefarbe
Faserkategorie
Kupplungsfarbe vorne
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE-CS12-AD | EDGE™ Field-Term Kassette, 6 LC duplex, türkis OM4 | |
| EDGE-CS12-AE | EDGE™ Field-Term Kassette, 6 LC duplex UPC, blau OS2 | |
| EDGE-CS12-AF | EDGE™ Field-Term Kassette, 6 LC duplex APC, grün OS2 |