EG02-UM0489G-12
EDGE™ Preloaded Housings EDGE-02U with 12 Single-mode Modules
Especificações gerais
| Número do produto | EG02-UM0489G-12 |
| Product Type | Housings |
| Environment | Indoor |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front and rear access slidable |
| Application | Data Center, Enterprise Networks |
| Brand | EDGE™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Number of Modules | 24 |
| Cable entry type | Side brush entry |
| Number of Panels | 24 |
| Housing Color | Silver |
| Color | Silver |
| Panel or Module Type | EDGE™ |
| Fiber Capacity | 288 |
| Lock Position | Rear |
Dimensions
| Height | 88 mm (3.46 in) |
| Width | 432 mm (17.01 in) |
Ordering Information
| Package Contents | EDGE™ Housing 2U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |