MiniXtend® Cable with Binderless* FastAccess® Technology

Corning MiniXtend ® Cable with Binderless* FastAccess ® Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fiber density.
The innovative Binderless FastAccess Technology improves cable handling and reduces access time up to 70 percent while lowering risk of cable and fiber damage.
The MiniXtend Cable design reduces the cable diameter by up to 50 percent (versus traditional loose tube cables) which improves fiber density for duct applications and also enables new applications which can reduce total install cost by up to 60 percent.
This cable also features Corning SMF-28 ® Ultra single-mode fiber which combines industry-leading attenuation and improved macrobend performance in one fiber. SMF-28 Ultra fiber is ITU-T Recommendation G.652.D compliant and also exceeds the requirements of the ITU-T Recommendation G.657.A1 standard.
* Corning’s patented Binderless* FastAccess ® Technology refers to the combination of a Corning FastAccess Technology jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes.
Products
Product Number | Product Name | |
---|---|---|
012ZM4-T3F20AMX | Câble MiniXtend® Binderless* FastAccess®, 12 FO, SMF-28® Ultra fibre, Monomode (G.652.D/G.657.A1) | |
012ZM4-T3F22AMX | Câble MiniXtend® Binderless* FastAccess®, 12 FO, E9 G.657.A1 fibre, Monomode (G.652.D/G.657.A1) | |
024ZM4-T3F20AMX | Câble MiniXtend® Binderless* FastAccess®, 24 F, SMF-28® Ultra fibre, Monomode (G.652.D/G.657.A1) | |
024ZM4-T3F22AMX | Câble MiniXtend® Binderless* FastAccess®, 24 F, E9 G.657.A1 fibre, Monomode (G.652.D/G.657.A1) | |
048ZM4-T3F20AMX | Câble MiniXtend® Binderless* FastAccess®, 48 FO, fibre SMF-28® Ultra, monomode (G.652.D/G.657.A1) | |
048ZM4-T3F22AMX | Câble MiniXtend® Binderless* FastAccess®, 48 FO, fibre E9 G.657.A1, monomode (G.652.D/G.657.A1) | |
072ZM4-T3F20AMX | Câble MiniXtend® Binderless* FastAccess®, 48 F, SMF-28® Ultra fibre, Monomode (G.652.D/G.657.A1) | |
072ZM4-T3F22AMX | MiniXtend® Cable with Binderless* FastAccess® Technology, 72 F, G.657.A1 fiber, Single-mode (G.652.D/G.657.A1) | |
096ZM4-T3F20AMX | Câble MiniXtend® Binderless* FastAccess™, 96 F, SMF-28® Ultra fibre, Monomode (G.652.D/G.657.A1) | |
096ZM4-T3F22AMX | Câble MiniXtend® Binderless* FastAccess™, 96 F, E9 G.657.A1 fibre, Monomode (G.652.D/G.657.A1) |