text.skipToContent text.skipToNavigation

S45254-L5-A4

Plugs SAF et AAF  Plugs SAF et AAF

Contact Distributor for Lead Time

Normes
RoHS Ne contient aucune substance dangereuse au sens de la directive RoHS 2011/65/EU
Dimensions
Poids 50 g
Informations pour commander
Unités par livraison 100/1
Conical shape
it can be used for several different dimensions of tubing
Reinforced lip
that allows the plug to stop at the edge of the duct
Excellent mechanical performance
due to the flexibility of the material and its conical shape