

024ZDZ-T2220E2C
B2 MIC™ 250 2.0 Indoor Cable 24F, 2x12, SMF-28® Ultra, B2ca-s1b,d1,a1
General Specifications
Product Number | 024ZDZ-T2220E2C |
EAN Code | 4059496767382 |
Cable Type | Loose Tube |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | SMF-28® Ultra |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-B(ZN)H |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
Reaction to Fire | B2ca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low smoke according to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 and EN 50267 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - CE 19 EN 50575 B2ca-s1b,d1,a1 - Sine - CORNING - Year - J-B(ZN)H 2X(1X12)E9/125 SM ULTRA-BEND 10 |
Central Element | Dielectric |
Fiber Count | 24 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Outer Jacket Minimum Thickness | 0.9 mm |
Outer Jacket Nominal Thickness | 0.9 mm |
Buffer Tube Color | Yellow |
Buffer Tube Diameter | 2 mm |
Inner Jacket Color | Yellow |
Number of Active Tubes | 2 |
Subunit Tensile Strengths Elements Armoring | Aramid yarn strength members |
Tensile Strength Elements and/or Armoring | Aramid Yarn |
Cable Marking Method | Inkjet printing |
Cable Marking Color | Black |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 350 N/10 cm |
Max. Tensile Strength for Installation | 450 N |
Max. Tensile Strength, Long-Term | 200 N |
Max. Tensile Strength, Short-Term | 450 N |
Min. Bend Radius Installation | 72 mm |
Min. Bend Radius Operation | 72 mm |
Nominal Inner Cable Diameter | 2 mm |
Nominal Outer Diameter | 7.2 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 43 kg/km |
Max. cable length per reel/drum | 2100 m |
Color-coded fibers
Quick and easy identification
All-dielectric cable construction
Requires no grounding or bonding
8 - or 12 - fiber groupings
Compatibility with multifiber connectors