Fiber Optic Adapters
Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly house and manufacturing environments and local area networks (LANs) at the workstation outlet.
Kupplungsgehäusefarbe
Metall
Kupplungsart
Standard
Products
Product Number | Product Name | |
---|---|---|
ADP-DLC0-CCARC-CLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM4+/OM4/OM3), aqua | |
ADP-DLC0-CCARC-NLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM4+/OM4/OM3), aqua, no logo | |
ADP-DLC0-CCARF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), aqua | |
ADP-DLC0-CCBRC-CLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM2), black | |
ADP-DLC0-CCBRC-NLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM2), black, no logo | |
ADP-DLC0-CCBRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
ADP-DLC0-CCBRF-NLS | Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black, no logo | |
ADP-DLC0-CCERF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), orange | |
ADP-DLC0-CCGRC-CLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), green | |
ADP-DLC0-CCGRC-NLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), green, no logo | |
ADP-DLC0-CCGRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), green | |
ADP-DLC0-CCKRC-CLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 62.5 µm multimode (OM1), beige | |
ADP-DLC0-CCKRC-NLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 62.5 µm multimode (OM1), beige, no logo | |
ADP-DLC0-CCKRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), beige | |
ADP-DLC0-CCKRF-NLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), beige, no logo | |
ADP-DLC0-CCNRC-CLS | Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), blue | |
ADP-DLC0-CCNRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue | |
ADP-DLC0-CCNRF-NLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue, no logo | |
ADP-DLC0-CCPRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), rose | |
ADP-DLC0-CCRRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red | |
ADP-DLC0-CCSRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), slate | |
ADP-DLC0-CCVRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), violet | |
ADP-DLC0-CCWRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), white | |
ADP-DLC0-CCYRF-CLS | Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow | |
ADP-DSCS-CCBFL-NLS | Fiber Optic Adapter, ST® compatible to SC Duplex, Full-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
ADP-E200-CCGFL-SPS | Adapter E2000/APC, composite housing, ceramic insert, single-mode (OS2), green, flanged | |
ADP-E200-CCGRF-SPS | Adapter E2000/APC, composite housing, ceramic insert, single-mode (OS2), green, reduced flange | |
ADP-E200-CCNRF-SPS | Adapter E2000, composite housing, ceramic insert, single-mode (OS2), blue, reduced flange | |
ADP-FC00-MCXDH-NLS | Adapter FC, metal housing, ceramic insert, threaded, multimode/Single-mode (OM1/2/3/4, OS2), silver, no logo | |
ADP-FC00-MMXSF-NLS | Adapter FC, metal housing, metal insert, square flange, OM1/2/3/4, OS2, silver, no logo | |
ADP-FC00-MMXTH-NLS | Fiber Optic Adapter, FC, Threaded Mount, Metal Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2) | |
ADP-KDLC-CCARF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), aqua | |
ADP-KDLC-CCARF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), aqua | |
ADP-KDLC-CCBRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
ADP-KDLC-CCBRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black | |
ADP-KDLC-CCERF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), orange | |
ADP-KDLC-CCERF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), orange | |
ADP-KDLC-CCGRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), green | |
ADP-KDLC-CCGRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), green | |
ADP-KDLC-CCKRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), brown | |
ADP-KDLC-CCKRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), brown | |
ADP-KDLC-CCNRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue | |
ADP-KDLC-CCNRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue | |
ADP-KDLC-CCPRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), rose | |
ADP-KDLC-CCPRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), rose | |
ADP-KDLC-CCRRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red | |
ADP-KDLC-CCRRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red | |
ADP-KDLC-CCSRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), slate | |
ADP-KDLC-CCSRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), slate | |
ADP-KDLC-CCVRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), violet | |
ADP-KDLC-CCVRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), violet | |
ADP-KDLC-CCWRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), white | |
ADP-KDLC-CCWRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), white | |
ADP-KDLC-CCYRF-CLS | Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow | |
ADP-KDLC-CCYRF-CLX | Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow | |
ADP-MTP0-CNAFL-CLS | Adapter MTP®, composite housing, 50 µm multimode (OM3), aqua, flanged | |
ADP-MTP0-CNXRF-CLS | Adapter MTP®, composite housing, 50 µm multimode (OM3), black, reduced flange | |
ADP-SC00-CCNFL-CLS | Adapter SC, composite housing, ceramic insert, single-mode (OS2), blue, flanged with spring plate | |
ADP-SC00-CCNFL-NLS | Adapter SC, composite housing, ceramic insert, Single-mode (OS2), blue, no logo | |
ADP-ST00-MCXTH-NLS | Adapter ST, metal housing, ceramic insert, threaded, multimode/Single-mode (OM1/2/3/4, OS2), no logo | |
ADP-STSC-CCXFL-NLS | Adapter ST/SC, composite housing, ceramic insert, multimode/Single-mode (OM1/2/3/4, OS2), black, no logo | |
ADP-STSC-MCXFL-NLS | Adapter ST/SC, metal housing, ceramic insert, multimode/Single-mode (OM1/2/3/4, OS2), no logo |