UniCam® Connectors
Corning® UniCam® connectors offer high optical performance in a fast, easy field-termination solution—ideal for fiber-to-the-workstation setups where time matters. Using precision mechanical splice tech, UniCam enables quick, cost-effective fiber installations. With the High-Performance Tool Kit, LC, SC, or ST® connectors install in just 50 seconds to one minute.
The lightweight tool and precision cleaver reduce human error, ensuring consistent terminations. The cleaver’s dual-clamp design and the tool’s go/no-go feedback confirm proper fiber mating. Installation is simple: strip, clean, cleave, cam, and crimp. Corning guarantees performance—if a connector doesn’t meet specs, it’s replaced.
UniCam connectors suit all field-installable fiber needs, reducing total cost. Each acts like a mini pigtail with a factory-installed fiber stub, aligned via patented splice tech. No epoxy or polishing needed.
For added security, Corning offers keyed LC connectors for up to eight segregated networks. Color-coded keys prevent unauthorized access and simplify ID. Keyed connectors on both patch panel sides ensure matched access rights—features not replicable with standard LC components.
Products
| Product Number | Product Name | |
|---|---|---|
| 95-000-99-Z | Conectores UniCam® | |
| 95-000-41 | Conectores UniCam® | |
| 95-000-41-Z | Conectores UniCam® | |
| 95-000-99 | Conectores UniCam® | |
| 95-050-40 | Conectores UniCam® | |
| 95-050-41-Z | Conectores UniCam® | |
| 95-050-90 | Conectores UniCam® | |
| 95-050-99-X | Connecteur UniCam® de haute performance, 50 µm multimode (OM3/OM4) | |
| 95-050-99-X-Z | Conectores UniCam® | |
| 95-050-99-Z | Conectores UniCam® | |
| 95-200-44 | Conectores UniCam® | |
| 95-200-44-Z | Conectores UniCam® | |
| 95-200-94 | Conectores UniCam® | |
| 95-200-94-Z | Conectores UniCam® | |
| 95-200-99 | Connecteur UniCam® de haute performance, LC monomode (OS2) | |
| 95-200-41 | Connecteur UniCam® de haute performance, SC, monomode (OS2) | |
| 95-050-41 | Conectores UniCam® | |
| 95-000-40 | Conectores UniCam® | |
| 95-000-40-Z | Conectores UniCam® | |
| 95-050-40-Z | Unicam Connectors, SC, Organizer pack, 50 µm Multimode (OM2), Black | |
| 95-050-41-X | Unicam Connectors, SC, 50 µm Multimode (OM3/OM4), Black | |
| 95-050-41-X-Z | Unicam Connectors, SC, Organizer Pack, 50 µm Multimode (OM3/OM4), Black | |
| 95-050-99 | Unicam Connectors, LC, 50 µm Multimode (OM2), Black | |
| 95-200-41-Z | Unicam Connectors, SC, Organizer pack, Single-mode (OS2), Blue | |
| 95-200-99-Z | Unicam Connectors, LC, Organizer pack, Single-mode (OS2), Blue |