text.skipToContent text.skipToNavigation

Everon® ECO Panel

The patch panel range is designed as fiber optic patch panel mainly for backbone cable with pigtail splicing in splice cassettes, but can also be used for direct termination with e.g. the Hotmelt- or NPC connectors. Three types of panels allow the fixing of the backbone cable to 48 fibers through cable glands (16 and 20 mm). The panel also offers fixing hooks for manifolds of pre terminated backbone cable. A central thread allows to stack up to 2 DIN splice cassettes incl. top lid. The cassette is secured against rotation. The panels have a sliding mechanism with a defined hard stop, which prevents the drawer from being pulled out completely and therefore offers the installer a comfortable handling for both, new installation and rearrangements. The optical panels program offers only panels without couplings.

Couleur du tiroir Black
Nombre de fibres 48
You might also be interested in

Products

Product Number Product Name
ECO-48LC-0000-B Panneau ECO Everon®, LC duplex
ECO-48LCD-0000-B Panneau ECO Everon®, LC duplex
ECO-48SC-0000-B Panneau ECO Everon®SC Duplex
ECO-48SCD-0000-B Panneau ECO Everon®SC Duplex