UnisubHD Cabinet System
Type de protection d'épissures
Direction de l'entrée de câble
Nombre de modules
Adapter Type
Number of Adapters per Panel
Number of Ports
Products
| Product Number | Product Name | |
|---|---|---|
| POU-2209NNLHI-1A72B3C | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, no side walls, no rear wall, no doors, housings left side in rack, horizontal strain relief, interconnect, 42 x Unisub HD 1U, 72 LC APC ports, crimp | |
| POU-2209NNLHI-1A96B3C | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, no side walls, no rear wall, no doors, housings left side in rack, horizontal strain relief, interconnect, 42 x Unisub HD 1U, 96 LC APC ports, crimp | |
| POU-2209NNLHI-4A72B3C | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, no side walls, no rear wall, no doors, housings left side in rack, horizontal strain relief, interconnect, 10 x Unisub HD 4U, 72 LC APC ports, crimp | |
| POU-2209NNRHI-1A72B3C | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, no side walls, no rear wall, no doors, housings right side in rack, horizontal strain relief, interconnect, 42 x Unisub HD 1U, 72 LC APC ports, crimp | |
| POU-2209NNRHI-4A96B3C | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, no side walls, no rear wall, no doors, housings right side in rack, horizontal strain relief, interconnect, 10 x Unisub HD 4U, 96 LC APC ports, crimp | |
| POU-2209NNRVI-1A486CH | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, no side walls, no rear wall, no doors, housings right side in rack, vertical strain relief, interconnect, 42 x Unisub HD 1U, 48 SC APC ports, H-S | |
| POU-2209NNRVI-4A486CH | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, no side walls, no rear wall, no doors, housings right side in rack, vertical strain relief, interconnect, 10 x Unisub HD 4U, 48 SC APC ports, H-S | |
| POU-2209PGLHI-1A72B3C | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, with side walls and rear wall, Plexiglass doors, housings left side in rack, horizontal strain relief, interconnect, 42 x Unisub HD 1U, 72 LC APC ports, crimp | |
| POU-2209PGLHI-4A72B3C | UnisubHD Cabinet System, Equipped, 2200x900x350 mm, with side walls and rear wall, Plexiglass doors, housings left side in rack, horizontal strain relief, interconnect, 10 x Unisub HD 4U, 72 LC APC ports, crimp | |
| UR-2209NNLHI | UnisubHD Cabinet System, 2200x900x350 mm, no side walls, no rear wall, no doors, housing mounting left side, horizontal strain relief, interconnect | |
| UR-2209NNRHC | UnisubHD Cabinet System, 2200x900x350 mm, no side walls, no rear wall, no doors, housing mounting right side, horizontal strain relief, crossconnect | |
| UR-2209NNRHI | UnisubHD Cabinet System, 2200x900x350 mm, no side walls, no rear wall, no doors, housing mounting right side, horizontal strain relief, interconnect | |
| UR-2209PGLVC | UnisubHD Cabinet System, 2200x900x350 mm, with side walls and rear wall, plexiglass doors, housing mounting left side, vertical strain relief, crossconnect |