text.skipToContent text.skipToNavigation

Centrix™ Empty Housings

Centrix™ housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U, and hold 3, 6, and 12 cassettes, respectively.
Unité de hauteur

Products

Product Number Product Name
CTX-S1U Centrix™ Empty Housings, 1U, 3 Cassette Positions
CTX-S2U Centrix™ Empty Housings, 2U, for up to 6 Centrix cassettes
CTX-S4U Centrix™ Empty Housings, 4U, for up to 12 Centrix cassettes