text.skipToContent text.skipToNavigation

Centrix™ Empty Housings

Centrix™ housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U, and hold 3, 6, and 12 cassettes, respectively.

Products

Product Number Product Name
CTX-S1U Centrix® Leergehäuse, 1HE, 3 Kassetten Positionen
CTX-S4U Centrix® Leergehäuse, 4HE, bis zu 12 Centrix Kassetten
CTX-S2U Centrix® Leergehäuse, 2HE, für bis zu 6 Centrix Kassetten