MiniXtend® Cable, CT

Corning MiniXtend products are fiber optic stranded loose tube or central tube fully dielectric outdoor cable typically used in access networks when limited space is available.
With the dual layer tube design and low friction PE sheath MiniXtend cables are optimized for blowing and best used in mini or micro ducts.
The fiber in each tube are color-coded for quick and easy identification. MiniXtend are available with Corning® single-mode fiber SMF 28-e® (ITU-G 652D) or bend- improved ClearCurve® fibers (ITU-G 657 A/B).
Fiber Count
Fiber Category
Color Code Standards
Produtos
Número do produto | Nome do produto | |
---|---|---|
004EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x4 F, CT, Single-mode (SMF 28e+®) | |
004ZK4-13120A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) | |
004ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
004ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1) | |
004ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 4 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
006EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x6 F, CT, Single-mode (SMF 28e+®) | |
006ZK4-13120A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (SMF 28e® ULTRA) | |
006ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1) | |
006ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 6 F, CT, Single-mode (E9 G.657.A1), DIN VDE | |
008EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x8 F, CT, Single-mode (SMF 28e+®) | |
008ZK4-13120A20 | MiniXtend® Cable, CT, A-D(ZN)2Y, 1x8 fibres, CT, Single-mode (SMF 28e® ULTRA) | |
008ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1) | |
008ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1), DIN VDE | |
012EK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 F, CT, Single-mode (SMF 28e+®) | |
012ZK4-13120A20 | MiniXtend® Cable, CT, A-D(ZN)2Y, 1x12 fibres, CT, Single-mode (SMF 28e® ULTRA) | |
012ZK4-13120ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 12 F, CT, Single-mode (SMF 28e® ULTRA) - VDE | |
012ZK4-13122A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 8 F, CT, Single-mode (E9 G.857.A1) | |
012ZK4-13122ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 1x12 F, CT, Single-mode (G.657.A1) - DIN VDE | |
024ZK4-13142A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 24 F, CT, Single-mode (SMF 28e® ULTRA 200) | |
024ZK4-13142ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 24 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE | |
036ZK4-13142A20 | MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200) | |
036ZK4-13142ADE | MiniXtend® Micro-Cable, A-D(ZN)2Y, 36 F, CT, Single-mode (SMF 28e® ULTRA 200) - VDE |