Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Entrée de câble
Unités de racks
Armoires
Products
| Product Number | Product Name | |
|---|---|---|
| CTX-CAB-F2209NNLAB | Single Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled, left cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2209NNLNB | Armoire avec accès avant Centrix® | |
| CTX-CAB-F2209NNRAB | Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2209NNRNB | Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F2209PGLAB | Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209PGRAB | Armoire avec accès avant Centrix® | |
| CTX-CAB-F2209PGRAN | Armoire avec accès avant Centrix® | |
| CTX-CAB-F2212NNRAB | Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2212PGRAN | Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB2F2209SGBAB | Dual Cabinet, H2200xW900xD600, left and right, back-to-back, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB2F2218PGBAB | Armoire avec accès avant Centrix® | |
| CTX-CAB2F2218PGBNB | Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB4F2218SGBAB | Armoire avec accès avant Centrix® | |
| OLM-CAB-F2206NNNAB | Centrix™ Front Access Cabinet, Overlength Slack Management Single Frame, no walls, no doors, bottom channel, top bridge, Interface, assembled |