Centrix™ Splitter Cassette

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.
Nombre de ports
Type de connecteur
Products
Product Number | Product Name | |
---|---|---|
CTXCMA00-6C-SP1116 | Centrix™ Splitter Cassette, One - 1x16 Splitter, SC APC connectors | |
CTXCMA00-A9-SP1132 | Centrix™ Splitter Cassette, One - 1x32 split, LC UPC, (OS2) | |
CTXCMA00-A9-SPT102 | Centrix™ Splitter Cassette, Twelve - 1x2 split, LC UPC, (OS2) | |
CTXCMA00-B3-SP1102 | Centrix® Splitter, Un splitter 1x2, connecteurs LC APC | |
CTXCMA00-B3-SP1116 | Centrix™ Splitter Cassette, One - 1x16 Splitter, LC APC connectors | |
CTXCMA00-B3-SP1132 | Centrix™ Splitter Cassette, One - 1x32 split, LC APC, (OS2) | |
CTXCMA00-B3-SP2116 | Cassette splitter Centrix® | |
CTXCMA00-B3-SP4108 | Cassette splitter Centrix® | |
CTXCMA00-B3-SP6104 | Cassette splitter Centrix® | |
CTXCMA00-B3-SPT102 | Centrix™ Splitter Cassette, Twelve - 1x2 split, LC APC, (OS2) |