text.skipToContent text.skipToNavigation

Unisub HD subrack for 19 frames

Unisub HD is a 19“ODF solution optimized for street cabinets and includes one to four 1U drawers. Its 120° opening angle provides easier access and management. A single Unisub HD can support up to 288 SC ports or 384 LC ports. Each drawer supports up to 72 SC ports or 96 LC ports.

The 19“ bracket is installed first, separately from the drawer to reduce the weight and allow two-hand installation. Each drawer supports up to 12 tubes 5mm OD (Miniflex, Bluelite) and 12 tubes 3mm OD (Centrix)and up to 48 cables 2.5mm OD. Unisub HD uses the proven cassette tray system. The Front Panel and Top Cover provide full protection for fibers and cables. The Front Panel comes with laser-printed port identification.


Products

Product Number Product Name
UHD-2L-4822-PBVD Unisub HD, 2U Left, 96 Ports, LCA crimp, Grade B VDE
UHD-2L-486C-ADPT Unisub HD, 2U Left, 96 Ports, SCSX Adapter, Green
UHD-2L-486C-PBVD Unisub HD, 2U Left, 96 Ports, SCA crimp, Grade B VDE
UHD-2L-486C-PBVH Unisub HD, 2U Gauche, 96 Ports, SC APC Grade B heat-shrink, VDE
UHD-2L-486C-PGBF Unisub HD, 2U Gauche, 96 Ports, SC APC Grade B Orange
UHD-2L-486C-PGGB Unisub HD, 2U Gauche, 96 Ports, SC APC Grade B Telcordia
UHD-2L-48B3-PBVD Unisub HD, 2U Left, 96 Ports, LCASH GB crimp, VDE
UHD-2L-7222-ADPT Unisub HD, 2U Left, 144 Ports, LCDX Adapter, Green
UHD-2L-7222-PBVH Unisub HD, 2U Left, 144 Ports, LC APC Grade B heat-shrink, VDE
UHD-2L-7222-PGBF Unisub HD, 2U Left, 144 Ports, LC APC Grade B Orange
UHD-2L-7222-PGGB Unisub HD, 2U Left, 144 Ports, LC APC Grade B Telcordia
UHD-2L-726C-ADPT Unisub HD, 2U Gauche, 144 Ports, SCSX adapteur, vert
UHD-2L-726C-PBVH Unisub HD, 2U Gauche, 144 Ports, SC APC Grade B heat-shrink, VDE
UHD-2L-726C-PGBF Unisub HD, 2U Gauche, 144 Ports, SC APC Grade B Orange
UHD-2L-726C-PGGB Unisub HD, 2U Left, 144 Ports, SC APC Grade B Telcordia
UHD-2L-96B3-ADPT Unisub HD, 2U Left, 192 Ports, LCDX shuttered Adapter , Green
UHD-2L-96B3-PBVH Unisub HD, 2U Left, 192 Ports, LCA Grade B shuttered, heat-shrink, VDE
UHD-2L-96B3-PGBF Unisub HD, 2U Left, 192 Ports, LCA shuttered, Grade B Orange
UHD-2L-96B3-PGGB Unisub HD, 2U Gauche, 192 Ports, LCA fermé, Grade B Telcordia