text.skipToContent text.skipToNavigation

Centrix™ Splitter Cassette

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.


Products

产品编码 Product Name
CTXCMA00-6C-SP1116 Centrix™ Splitter Cassette, One - 1x16 Splitter, SC APC connectors
CTXCMA00-A9-SP1132 Cassette splitter Centrix®
CTXCMA00-A9-SPT102 Cassette splitter Centrix®
CTXCMA00-B3-SP1102 Centrix® Splitter, Un splitter 1x2, connecteurs LC APC
CTXCMA00-B3-SP1116 Centrix™ Splitter Cassette, One - 1x16 Splitter, LC APC connectors
CTXCMA00-B3-SP1132 Centrix™ Splitter Cassette, One - 1x32 split, LC APC, (OS2)
CTXCMA00-B3-SP2116 Cassette splitter Centrix®, Deux - 1x16 avec coupleur/splitter, LC APC
CTXCMA00-B3-SP4108 Cassette splitter Centrix®, Quatre - 1x8 avec coupleur/splitter, LC APC
CTXCMA00-B3-SP6104 Cassette splitter Centrix®
CTXCMA00-B3-SPT102 Cassette splitter Centrix®, Douze - 1x2 divisé, LC APC, (OS2)