text.skipToContent text.skipToNavigation

Centrix™ Empty Housings

Centrix™ housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U, and hold 3, 6, and 12 cassettes, respectively.
Unité de hauteur 2U

Products

Product Number Product Name
CTX-S2U Centrix® Boîtiers vides, 2U, pour jusqu'à 6 cassettes