Centrix™ Front Access Cabinet
The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Entrée de câble
left and right
Unités de racks
80
Armoires
Dual
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| CTX-CAB2F2209SGBAB | Armoire avec accès avant Centrix® | |
| CTX-CAB2F2218PGBAB | Armoire avec accès avant Centrix® | |
| CTX-CAB2F2218PGBNB | Armoire double, H2200xW1800xD300, côte-à-côte, gestion centrale des cordons, parois, portes, fenêtre acrylique, channel par le bas, pack plat |