text.skipToContent text.skipToNavigation

S45254-L102-A19

Guide-fils latéral et central  Guide-fils latéral et central

Contact Distributor for Lead Time

Normes
RoHS Ne contient aucune substance dangereuse au sens de la directive RoHS 2011/65/EU
Dimensions
Poids 730 g
Informations pour commander
Unités par livraison 1/1
Besides the ball shuttles that have one flexible rubber skirt, the other shuttles consist of a central metal shaft and 2 or 3 sets of flexible rubber skirts that assist propulsion
Wide range of shuttles available
allows feeding into any kind of plastic duct