S45254-L6-A1
Plugs SAF et AAF Plugs SAF et AAF
Normes
| RoHS | Ne contient aucune substance dangereuse au sens de la directive RoHS 2011/65/EU |
Dimensions
| Poids | 3 g |
Informations pour commander
| Unités par livraison | 100/1 |
Conical shape
it can be used for several different dimensions of tubing
Reinforced lip
that allows the plug to stop at the edge of the duct
Excellent mechanical performance
due to the flexibility of the material and its conical shape